System Plast Sliding Splice Clamp, Stainless Steel, 8" - VG-113S-08
Part #:VG-113S-08
Catalog #:VG-113S-08
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Series: | VG-113S |
| Length (in): | 8 in | Product Type: | Rail Clamp (Sliding) |
| Product Group: | Side Guide Solutions | Measurement System: | Universal |
| Component Series: | VG-113S | Product Line: | Conveying Components |
| Sliding Adjustment (in): | 2 Max. in | Base Diameter (in): | 0 in |
General Specifications
| UPC: | 787405069787 | Weight: | 0.60 LB |

