System Plast Speedrail: 0.86"W X 1.9"H X 24"L Gray Aluminum - VG-687H-1.4-02
Part #:VG-687H-1.4-02
Catalog #:VG-687H-1.4-02
KEY FEATURES
- SpeedRail SB
- Low friction smaller beads help guide smaller containers.
- Easy mounting using the included VG-1568-02 t-bolts.
- Great for polywrapped containers or PET.
- Aluminum channel.
- FDA compliant engineered plastic polymer pins.
- Gray acetal beads.
- 12 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt | Surface Guide Material: | Acetal |
| Pins Material: | PBT Poly | Max Temp (°F): | 180 °F |
| Measurement System: | Imperial | Height (in): | 1.9 in |
| Profile: | Speedrail | Product Group: | Bead and Roller Guides |
| Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) | Width (in): | 0.86 in |
| Width (mm): | 21.8 mm | Material: | Aluminum |
| Height (mm): | 48.3 mm | Product Type: | Aluminum Channel Speed RAIL |
| Minimum Bend Radius: | 12 | Length (in): | 24 in |
| Product Line: | Guide Products | Color: | Grey |
| Rail Size: | 1.4 | Modifiable: | Allows for field Modification |
| Design: | Beaded Rail-Single Strand | Maximum Deflection 24 in. Length: | 0.01 |
| Maximum Deflection 36 in. Length: | 0.034 | FDA Compliant: | Yes |
| Rolling Surface Height (in): | 1.44 in | Bead Roller Width (in): | 0.49 in |
General Specifications
| UPC: | 787405499218 | Weight: | 1.44 LB |
| Packaged Length: | 24.00 IN | Packaged Width: | 0.86 IN |
| Packaged Height: | 1.90 IN |

