System Plast Speedrail: 0.86"W X 1.9"H X 96"L Gray Aluminum - VG-687H-1.4-08
Part #:VG-687H-1.4-08
Catalog #:VG-687H-1.4-08
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) | Product Type: | Aluminum Channel Speed RAIL |
| Width (mm): | 21.8 mm | Maximum Deflection 36 in. Length: | 0.024 |
| Minimum Bend Radius: | 12 | Surface Guide Material: | Acetal |
| Material: | Aluminum | Profile: | Speedrail |
| Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt | Height (mm): | 48.2 mm |
| Maximum Deflection 24 in. Length: | 0.007 | Product Line: | Guide Products |
| Color: | Grey | Design: | Bead Rail - Speed rail SB |
| Width (in): | 0.86 in | Pins Material: | PBT Poly |
| Height (in): | 1.9 in | Product Group: | Bead and Roller Guides |
| Max Temp (°F): | 180 °F | Measurement System: | Imperial |
| Length (in): | 96 in | Modifiable: | Allows for field Modification |
| Bolt Head Thickness (in): | 0.12 in | Rolling Surface Height (in): | 1.44 in |
| Bead Roller Width (in): | 0.49 in | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405499270 | Weight: | 5.76 LB |

