System Plast Speedrail: 0.86"W X 3.72"H X 24"L Gray Aluminum - VG-687H-3.3-02
Part #:VG-687H-3.3-02
Catalog #:VG-687H-3.3-02
KEY FEATURES
- 2-Strand SpeedRail SB
- A wider bead guide with low friction smaller beads to help guide smaller containers.
- Easy mounting using the included VG-1568-02 t-bolts.
- Great for polywrapped containers or PET.
- Aluminum channel.
- FDA compliant engineered plastic polymer pins.
- Gray acetal beads.
- 20 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt | Pins Material: | PBT Poly |
| Max Temp (°F): | 180 °F | Surface Guide Material: | Acetal |
| Product Group: | Bead and Roller Guides | Width (in): | 0.86 in |
| Height (mm): | 94.5 mm | Minimum Bend Radius: | 20 |
| Product Line: | Guide Products | Length (in): | 24 in |
| Product Type: | Aluminum Channel Speed RAIL | Profile: | Speedrail |
| Measurement System: | Imperial | Width (mm): | 21.8 mm |
| Material: | Aluminum | Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) |
| Height (in): | 3.72 in | Color: | Grey |
| Design: | Beaded Rail-Double Strand | Rail Size: | 3.3 |
| Modifiable: | Allows for field Modification | Maximum Deflection 24 in. Length: | 0.006 |
| Maximum Deflection 36 in. Length: | 0.019 | Rolling Surface Height (in): | 3.26 in |
| FDA Compliant: | Yes | Bead Roller Width (in): | 0.49 in |
General Specifications
| UPC: | 787405499317 | Weight: | 2.63 LB |
| Packaged Length: | 24.00 IN | Packaged Width: | 0.86 IN |
| Packaged Height: | 3.72 IN |

