System Plast Speedrail: 0.86"W X 3.72"H X 36"L Gray Aluminum - VG-687H-3.3-03
Part #:VG-687H-3.3-03
Catalog #:VG-687H-3.3-03
KEY FEATURES
- 2-Strand SpeedRail SB
- A wider bead guide with low friction smaller beads to help guide smaller containers.
- Easy mounting using the included VG-1568-02 t-bolts.
- Great for polywrapped containers or PET.
- Aluminum channel.
- FDA compliant engineered plastic polymer pins.
- Gray acetal beads.
- 20 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pins Material: | PBT Poly | Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt |
| Surface Guide Material: | Acetal | Max Temp (°F): | 180 °F |
| Measurement System: | Imperial | Product Type: | Aluminum Channel Speed RAIL |
| Width (mm): | 21.8 mm | Product Line: | Guide Products |
| Width (in): | 0.86 in | Length (in): | 36 in |
| Profile: | Speedrail | Color: | Grey |
| Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) | Height (mm): | 94.5 mm |
| Minimum Bend Radius: | 20 | Height (in): | 3.72 in |
| Material: | Aluminum | Product Group: | Bead and Roller Guides |
| Rail Size: | 3.3 | Design: | Beaded Rail-Double Strand |
| Modifiable: | Allows for field Modification | Maximum Deflection 36 in. Length: | 0.019 |
| Maximum Deflection 24 in. Length: | 0.006 | FDA Compliant: | Yes |
| Rolling Surface Height (in): | 3.26 in | Bead Roller Width (in): | 0.49 in |
General Specifications
| UPC: | 787405499324 | Weight: | 3.94 LB |
| Packaged Length: | 36.00 IN | Packaged Width: | 0.86 IN |
| Packaged Height: | 3.72 IN |

