System Plast Speedrail: 0.86"W X 3.72"H X 60"L Gray Aluminum - VG-687H-3.3-05
Part #:VG-687H-3.3-05
Catalog #:VG-687H-3.3-05
KEY FEATURES
- 2-Strand SpeedRail SB
- A wider bead guide with low friction smaller beads to help guide smaller containers.
- Easy mounting using the included VG-1568-02 t-bolts.
- Great for polywrapped containers or PET.
- Aluminum channel.
- FDA compliant engineered plastic polymer pins.
- Gray acetal beads.
- 20 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pins Material: | PBT Poly | Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt |
| Max Temp (°F): | 180 °F | Surface Guide Material: | Acetal |
| Product Line: | Guide Products | Minimum Bend Radius: | 20 |
| Width (in): | 0.86 in | Measurement System: | Imperial |
| Color: | Grey | Height (mm): | 94.5 mm |
| Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) | Width (mm): | 21.8 mm |
| Height (in): | 3.72 in | Material: | Aluminum |
| Length (in): | 60 in | Product Type: | Aluminum Channel Speed RAIL |
| Profile: | Speedrail | Product Group: | Bead and Roller Guides |
| Modifiable: | Allows for field Modification | Rail Size: | 3.3 |
| Design: | Beaded Rail-Double Strand | Maximum Deflection 24 in. Length: | 0.006 |
| Maximum Deflection 36 in. Length: | 0.019 | Bead Roller Width (in): | 0.49 in |
| FDA Compliant: | Yes | Rolling Surface Height (in): | 3.26 in |
General Specifications
| UPC: | 787405499348 | Weight: | 6.58 LB |
| Packaged Length: | 60.00 IN | Packaged Width: | 0.86 IN |
| Packaged Height: | 3.72 IN |

