System Plast Speedrail: 0.86"W X 3.72"H X 84"L Gray Aluminum - VG-687H-3.3-07
Part #:VG-687H-3.3-07
Catalog #:VG-687H-3.3-07
KEY FEATURES
- 2-Strand SpeedRail SB
- A wider bead guide with low friction smaller beads to help guide smaller containers.
- Easy mounting using the included VG-1568-02 t-bolts.
- Great for polywrapped containers or PET.
- Aluminum channel.
- FDA compliant engineered plastic polymer pins.
- Gray acetal beads.
- 20 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Surface Guide Material: | Acetal | Pins Material: | PBT Poly |
| Max Temp (°F): | 180 °F | Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt |
| Height (in): | 3.72 in | Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) |
| Profile: | Speedrail | Height (mm): | 94.5 mm |
| Product Type: | Aluminum Channel Speed RAIL | Material: | Aluminum |
| Measurement System: | Imperial | Product Line: | Guide Products |
| Length (in): | 84 in | Minimum Bend Radius: | 20 |
| Width (mm): | 21.8 mm | Color: | Grey |
| Product Group: | Bead and Roller Guides | Width (in): | 0.86 in |
| Modifiable: | Allows for field Modification | Design: | Beaded Rail-Double Strand |
| Rail Size: | 3.3 | Maximum Deflection 36 in. Length: | 0.019 |
| Maximum Deflection 24 in. Length: | 0.006 | Sheath Channel Width (in): | 0.86 in |
| Bead Roller Width (in): | 0.49 in | FDA Compliant: | Yes |
| Rolling Surface Height (in): | 3.26 in |
General Specifications
| UPC: | 787405499362 | Weight: | 9.21 LB |
| Packaged Length: | 84.00 IN | Packaged Width: | 0.86 IN |
| Packaged Height: | 3.72 IN |

