System Plast Speedrail: 0.86"W X 3.72"H X 96"L Gray Aluminum - VG-687H-3.3-08
Part #:VG-687H-3.3-08
Catalog #:VG-687H-3.3-08
KEY FEATURES
- 2-Strand SpeedRail SB
- A wider bead guide with low friction smaller beads to help guide smaller containers.
- Easy mounting using the included VG-1568-02 t-bolts.
- Great for polywrapped containers or PET.
- Aluminum channel.
- FDA compliant engineered plastic polymer pins.
- Gray acetal beads.
- 20 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pins Material: | PBT Poly | Max Temp (°F): | 180 °F |
| Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt | Surface Guide Material: | Acetal |
| Minimum Bend Radius: | 20 | Width (in): | 0.86 in |
| Profile: | Speedrail | Product Line: | Guide Products |
| Length (in): | 96 in | Color: | Grey |
| Product Group: | Bead and Roller Guides | Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) |
| Width (mm): | 21.8 mm | Height (mm): | 94.5 mm |
| Material: | Aluminum | Product Type: | Aluminum Channel Speed RAIL |
| Measurement System: | Imperial | Height (in): | 3.72 in |
| Design: | Beaded Rail-Double Strand | Modifiable: | Allows for field Modification |
| Rail Size: | 3.3 | Maximum Deflection 36 in. Length: | 0.019 |
| Maximum Deflection 24 in. Length: | 0.006 | Rolling Surface Height (in): | 3.26 in |
| Bead Roller Width (in): | 0.49 in | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405499379 | Weight: | 10.53 LB |
| Packaged Length: | 96.00 IN | Packaged Width: | 0.86 IN |
| Packaged Height: | 3.72 IN |

