System Plast Speedrail: 0.98"W X 1.75"H X 108"L Gray Aluminum - VG-686A-1.25-09
Part #:VG-686A-1.25-09
Catalog #:VG-686A-1.25-09
KEY FEATURES
- SpeedRail
- Economical bead guide used for carry surfaces or side rails.
- Easy fastening frame slot with included VG-1568 t-bolt for horizontal and vertical applications.
- Aluminum channel.
- FDA compliant engineered plastic polymer pins.
- Gray acetal beads.
- 12 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 180 °F | Pins Material: | PBT Poly |
| Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt | Surface Guide Material: | Acetal |
| Width (in): | 0.98 in | Length (in): | 108 in |
| Color: | Grey | Product Line: | Guide Products |
| Minimum Bend Radius: | 12 | Measurement System: | Imperial |
| Height (in): | 1.75 in | Product Group: | Bead and Roller Guides |
| Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) | Product Type: | Aluminum Channel Speed RAIL |
| Profile: | Speedrail | Height (mm): | 44.5 mm |
| Material: | Aluminum | Width (mm): | 24.9 mm |
| Rail Size: | 1.25 | Modifiable: | Allows for field Modification |
| Design: | Beaded Rail-Single Strand | Maximum Deflection 36 in. Length: | 0.024 |
| Maximum Deflection 24 in. Length: | 0.007 | Bead Roller Width (in): | 0.62 in |
| Rolling Surface Height (in): | 1.28 in | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405498570 | Weight: | 6.26 LB |
| Packaged Length: | 108.00 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 1.75 IN |

