System Plast Speedrail: 0.98"W X 1.75"H X 60"L Gray Aluminum - VG-686A-1.25-05
Part #:VG-686A-1.25-05
Catalog #:VG-686A-1.25-05
KEY FEATURES
- SpeedRail
- Economical bead guide used for carry surfaces or side rails.
- Easy fastening frame slot with included VG-1568 t-bolt for horizontal and vertical applications.
- Aluminum channel.
- FDA compliant engineered plastic polymer pins.
- Gray acetal beads.
- 12 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pins Material: | PBT Poly | Max Temp (°F): | 180 °F |
| Surface Guide Material: | Acetal | Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt |
| Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) | Measurement System: | Imperial |
| Length (in): | 60 in | Product Group: | Bead and Roller Guides |
| Minimum Bend Radius: | 12 | Width (mm): | 24.9 mm |
| Color: | Grey | Product Type: | Aluminum Channel Speed RAIL |
| Product Line: | Guide Products | Profile: | Speedrail |
| Height (in): | 1.75 in | Width (in): | 0.98 in |
| Height (mm): | 44.5 mm | Material: | Aluminum |
| Design: | Beaded Rail-Single Strand | Rail Size: | 1.25 |
| Modifiable: | Allows for field Modification | Maximum Deflection 24 in. Length: | 0.007 |
| Maximum Deflection 36 in. Length: | 0.024 | Rolling Surface Height (in): | 1.28 in |
| Bead Roller Width (in): | 0.62 in | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405498532 | Weight: | 3.48 LB |
| Packaged Length: | 60.00 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 1.75 IN |

