System Plast Speedrail: 0.98"W X 1.75"H X 72"L Gray Aluminum - VG-686A-1.25-06
Part #:VG-686A-1.25-06
Catalog #:VG-686A-1.25-06
KEY FEATURES
- SpeedRail
- Economical bead guide used for carry surfaces or side rails.
- Easy fastening frame slot with included VG-1568 t-bolt for horizontal and vertical applications.
- Aluminum channel.
- FDA compliant engineered plastic polymer pins.
- Gray acetal beads.
- 12 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Surface Guide Material: | Acetal | Max Temp (°F): | 180 °F |
| Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt | Pins Material: | PBT Poly |
| Height (in): | 1.75 in | Product Line: | Guide Products |
| Product Group: | Bead and Roller Guides | Product Type: | Aluminum Channel Speed RAIL |
| Length (in): | 72 in | Color: | Grey |
| Profile: | Speedrail | Minimum Bend Radius: | 12 |
| Material: | Aluminum | Height (mm): | 44.5 mm |
| Measurement System: | Imperial | Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) |
| Width (mm): | 24.9 mm | Width (in): | 0.98 in |
| Rail Size: | 1.25 | Modifiable: | Allows for field Modification |
| Design: | Beaded Rail-Single Strand | Maximum Deflection 24 in. Length: | 0.007 |
| Maximum Deflection 36 in. Length: | 0.024 | Bead Roller Width (in): | 0.62 in |
| FDA Compliant: | Yes | Rolling Surface Height (in): | 1.28 in |
General Specifications
| UPC: | 787405498549 | Weight: | 4.17 LB |
| Packaged Length: | 72.00 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 1.75 IN |

