System Plast Speedrail: 0.98"W X 3.41"H X 120"L Gray Aluminum - VG-686A-3.0-10
Part #:VG-686A-3.0-10
Catalog #:VG-686A-3.0-10
KEY FEATURES
- 2-Strand SpeedRail
- A wider bead guide used for carry surfaces or side rails.
- Easy fastening frame slot with included VG-1568 t-bolt for horizontal and vertical applications.
- Aluminum channel.
- FDA compliant engineered plastic polymer pins.
- Gray acetal beads.
- 20 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pins Material: | PBT Poly | Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt |
| Max Temp (°F): | 180 °F | Surface Guide Material: | Acetal |
| Measurement System: | Imperial | Height (mm): | 86.6 mm |
| Width (mm): | 24.9 mm | Product Type: | Aluminum Channel Speed RAIL |
| Product Group: | Bead and Roller Guides | Length (in): | 120 in |
| Width (in): | 0.98 in | Height (in): | 3.41 in |
| Color: | Grey | Material: | Aluminum |
| Profile: | Speedrail | Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) |
| Product Line: | Guide Products | Minimum Bend Radius: | 12 |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405498693 | Weight: | 13.95 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 3.41 IN |

