System Plast Speedrail: 0.98"W X 3.41"H X 36"L Gray Aluminum - VG-686A-3.0-03
Part #:VG-686A-3.0-03
Catalog #:VG-686A-3.0-03
KEY FEATURES
- 2-Strand SpeedRail
- A wider bead guide used for carry surfaces or side rails.
- Easy fastening frame slot with included VG-1568 t-bolt for horizontal and vertical applications.
- Aluminum channel.
- FDA compliant engineered plastic polymer pins.
- Gray acetal beads.
- 20 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 180 °F | Surface Guide Material: | Acetal |
| Pins Material: | PBT Poly | Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt |
| Product Type: | Aluminum Channel Speed RAIL | Length (in): | 36 in |
| Measurement System: | Imperial | Height (mm): | 86.6 mm |
| Product Group: | Bead and Roller Guides | Height (in): | 3.41 in |
| Profile: | Speedrail | Width (mm): | 24.9 mm |
| Color: | Grey | Width (in): | 0.98 in |
| Minimum Bend Radius: | 20 | Material: | Aluminum |
| Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) | Product Line: | Guide Products |
| Design: | Beaded Rail-Double Strand | Modifiable: | Allows for field Modification |
| Rail Size: | 3 | Maximum Deflection 24 in. Length: | 0.005 |
| Maximum Deflection 36 in. Length: | 0.016 | FDA Compliant: | Yes |
| Rolling Surface Height (in): | 1.3 in | Bead Roller Width (in): | 0.62 in |
General Specifications
| UPC: | 787405498624 | Weight: | 4.18 LB |
| Packaged Length: | 36.00 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 3.41 IN |

