System Plast Speedrail: 0.98"W X 3.41"H X 48"L Gray Aluminum - VG-686A-3.0-04
Part #:VG-686A-3.0-04
Catalog #:VG-686A-3.0-04
KEY FEATURES
- 2-Strand SpeedRail
- A wider bead guide used for carry surfaces or side rails.
- Easy fastening frame slot with included VG-1568 t-bolt for horizontal and vertical applications.
- Aluminum channel.
- FDA compliant engineered plastic polymer pins.
- Gray acetal beads.
- 20 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt | Pins Material: | PBT Poly |
| Surface Guide Material: | Acetal | Max Temp (°F): | 180 °F |
| Product Line: | Guide Products | Color: | Grey |
| Profile: | Speedrail | Material: | Aluminum |
| Width (mm): | 24.9 mm | Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) |
| Measurement System: | Imperial | Product Type: | Aluminum Channel Speed RAIL |
| Height (mm): | 86.6 mm | Height (in): | 3.41 in |
| Width (in): | 0.98 in | Minimum Bend Radius: | 20 |
| Length (in): | 48 in | Product Group: | Bead and Roller Guides |
| Design: | Beaded Rail-Double Strand | Rail Size: | 3 |
| Modifiable: | Allows for field Modification | Maximum Deflection 36 in. Length: | 0.016 |
| Maximum Deflection 24 in. Length: | 0.005 | FDA Compliant: | Yes |
| Bead Roller Width (in): | 0.62 in | Rolling Surface Height (in): | 1.3 in |
General Specifications
| UPC: | 787405498631 | Weight: | 5.58 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 3.41 IN |

