System Plast Speedrail: 2.15"W X 3.97"H X 120"L Gray Aluminum - VG-687-3.3-10
Part #:VG-687-3.3-10
Catalog #:VG-687-3.3-10
KEY FEATURES
- 2-Strand SpeedRail SB Lane Divider
- Low friction 2-sided beaded lane divider.
- Easy mounting using the included VG-1568-02 t-bolts.
- Great for polywrapped containers or PET.
- Aluminum channel.
- FDA compliant engineered plastic polymer pins.
- Gray acetal beads.
- 24 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Surface Guide Material: | Acetal | Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt |
| Pins Material: | PBT Poly | Max Temp (°F): | 180 °F |
| Color: | Grey | Material: | Aluminum |
| Height (mm): | 100.8 mm | Height (in): | 3.97 in |
| Product Group: | Bead and Roller Guides | Product Type: | Aluminum Channel Speed RAIL |
| Profile: | Speedrail | Measurement System: | Imperial |
| Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) | Length (in): | 120 in |
| Minimum Bend Radius: | 24 | Product Line: | Guide Products |
| Width (in): | 2.15 in | Width (mm): | 54.6 mm |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405499027 | Weight: | 18.60 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 2.15 IN |
| Packaged Height: | 3.97 IN |

