System Plast Speedroll: 0.86"W X 1.9"H X 108"L Gray Aluminum - VG-688H-1.4-09
Part #:VG-688H-1.4-09
Catalog #:VG-688H-1.4-09
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt | Pins Material: | PBT Poly |
| Surface Guide Material: | Acetal | Max Temp (°F): | 180 °F |
| Width (in): | 0.86 in | Minimum Bend Radius: | 12 |
| Profile: | Speedroll | Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) |
| Color: | Grey | Product Type: | Aluminum Channel Speed RAIL |
| Length (in): | 108 in | Height (mm): | 48.3 mm |
| Material: | Aluminum | Width (mm): | 21.8 mm |
| Height (in): | 1.9 in | Measurement System: | Imperial |
| Product Group: | Bead and Roller Guides | Product Line: | Guide Products |
| Design: | Roller Rail-Single Strand | Modifiable: | Allows for field Modification |
| Rail Size: | 1.4 | Maximum Deflection 24 in. Length: | 0.01 |
| Maximum Deflection 36 in. Length: | 0.034 | Bead Roller Width (in): | 0.45 in |
| Rolling Surface Height (in): | 1.44 in | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405500037 | Weight: | 6.48 LB |
| Packaged Length: | 108.00 IN | Packaged Width: | 0.86 IN |
| Packaged Height: | 1.90 IN |

