System Plast Speedroll: 0.86"W X 1.9"H X 120"L Gray Aluminum - VG-688H-1.4-10
Part #:VG-688H-1.4-10
Catalog #:VG-688H-1.4-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 180 °F | Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt |
| Pins Material: | PBT Poly | Surface Guide Material: | Acetal |
| Length (in): | 120 in | Profile: | Speedroll |
| Height (in): | 1.9 in | Height (mm): | 48.3 mm |
| Product Group: | Bead and Roller Guides | Product Line: | Guide Products |
| Product Type: | Aluminum Channel Speed RAIL | Width (mm): | 21.8 mm |
| Material: | Aluminum | Minimum Bend Radius: | 12 |
| Width (in): | 0.86 in | Color: | Grey |
| Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) | Measurement System: | Imperial |
| Design: | Roller Rail-Single Strand | Rail Size: | 1.4 |
| Modifiable: | Allows for field Modification | Maximum Deflection 36 in. Length: | 0.034 |
| Maximum Deflection 24 in. Length: | 0.01 | FDA Compliant: | Yes |
| Bead Roller Width (in): | 0.45 in | Rolling Surface Height (in): | 1.44 in |
General Specifications
| UPC: | 787405500044 | Weight: | 7.20 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 0.86 IN |
| Packaged Height: | 1.90 IN |

