System Plast Speedroll: 0.86"W X 1.9"H X 48"L Gray Aluminum - VG-688H-1.4-04
Part #:VG-688H-1.4-04
Catalog #:VG-688H-1.4-04
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Surface Guide Material: | Acetal | Max Temp (°F): | 180 °F |
| Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt | Pins Material: | PBT Poly |
| Product Group: | Bead and Roller Guides | Product Type: | Aluminum Channel Speed RAIL |
| Width (in): | 0.86 in | Minimum Bend Radius: | 12 |
| Height (in): | 1.9 in | Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) |
| Height (mm): | 48.3 mm | Color: | Grey |
| Width (mm): | 21.8 mm | Measurement System: | Imperial |
| Profile: | Speedroll | Material: | Aluminum |
| Product Line: | Guide Products | Length (in): | 48 in |
| Design: | Roller Rail-Single Strand | Modifiable: | Allows for field Modification |
| Rail Size: | 1.4 | Maximum Deflection 36 in. Length: | 0.034 |
| Maximum Deflection 24 in. Length: | 0.01 | Bead Roller Width (in): | 0.45 in |
| FDA Compliant: | Yes | Rolling Surface Height (in): | 1.44 in |
General Specifications
| UPC: | 787405499980 | Weight: | 2.88 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 0.86 IN |
| Packaged Height: | 1.90 IN |

