System Plast Speedroll: 0.86"W X 1.9"H X 84"L Gray Aluminum - VG-688H-1.4-07
Part #:VG-688H-1.4-07
Catalog #:VG-688H-1.4-07
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 180 °F | Pins Material: | PBT Poly |
| Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt | Surface Guide Material: | Acetal |
| Color: | Grey | Product Line: | Guide Products |
| Minimum Bend Radius: | 12 | Height (in): | 1.9 in |
| Profile: | Speedroll | Height (mm): | 48.3 mm |
| Product Type: | Aluminum Channel Speed RAIL | Width (in): | 0.86 in |
| Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) | Measurement System: | Imperial |
| Material: | Aluminum | Width (mm): | 21.8 mm |
| Product Group: | Bead and Roller Guides | Length (in): | 84 in |
| Design: | Roller Rail-Single Strand | Rail Size: | 1.4 |
| Modifiable: | Allows for field Modification | Maximum Deflection 36 in. Length: | 0.034 |
| Maximum Deflection 24 in. Length: | 0.01 | Rolling Surface Height (in): | 1.44 in |
| Bead Roller Width (in): | 0.45 in | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405500013 | Weight: | 5.04 LB |
| Packaged Length: | 84.00 IN | Packaged Width: | 0.86 IN |
| Packaged Height: | 1.90 IN |

