System Plast Speedroll: 0.86"W X 1.9"H X 96"L Gray Aluminum - VG-688H-1.4-08
Part #:VG-688H-1.4-08
Catalog #:VG-688H-1.4-08
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt | Pins Material: | PBT Poly |
| Max Temp (°F): | 180 °F | Surface Guide Material: | Acetal |
| Color: | Grey | Height (in): | 1.9 in |
| Product Group: | Bead and Roller Guides | Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) |
| Product Type: | Aluminum Channel Speed RAIL | Material: | Aluminum |
| Width (in): | 0.86 in | Minimum Bend Radius: | 12 |
| Length (in): | 96 in | Height (mm): | 48.3 mm |
| Product Line: | Guide Products | Measurement System: | Imperial |
| Profile: | Speedroll | Width (mm): | 21.8 mm |
| Rail Size: | 1.4 | Modifiable: | Allows for field Modification |
| Design: | Roller Rail-Single Strand | Maximum Deflection 24 in. Length: | 0.01 |
| Maximum Deflection 36 in. Length: | 0.034 | FDA Compliant: | Yes |
| Bead Roller Width (in): | 0.45 in | Rolling Surface Height (in): | 1.44 in |
General Specifications
| UPC: | 787405500020 | Weight: | 5.76 LB |
| Packaged Length: | 96.00 IN | Packaged Width: | 0.86 IN |
| Packaged Height: | 1.90 IN |

