System Plast Speedroll: 0.86"W X 3.72"H X 120"L Gray Aluminum - VG-688H-3.3-10
Part #:VG-688H-3.3-10
Catalog #:VG-688H-3.3-10
KEY FEATURES
- 2-Strand SpeedRoll
- A wider roller guide with low friction rollers.
- Easy mounting using the included VG-1568-02 t-bolts.
- Great for polywrapped containers or PET.
- Aluminum channel.
- FDA compliant engineered plastic polymer pins.
- Gray acetal rollers.
- 20 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Surface Guide Material: | Acetal | Pins Material: | PBT Poly |
| Max Temp (°F): | 180 °F | Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt |
| Width (in): | 0.86 in | Profile: | Speedroll |
| Product Group: | Bead and Roller Guides | Product Line: | Guide Products |
| Color: | Grey | Measurement System: | Imperial |
| Height (mm): | 94.5 mm | Length (in): | 120 in |
| Material: | Aluminum | Minimum Bend Radius: | 20 |
| Width (mm): | 21.8 mm | Product Type: | Aluminum Channel Speed RAIL |
| Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) | Height (in): | 3.72 in |
| Rail Size: | 3.3 | Design: | Roller Rail-Double Strand |
| Modifiable: | Allows for field Modification | Maximum Deflection 24 in. Length: | 0.006 |
| Maximum Deflection 36 in. Length: | 0.019 | FDA Compliant: | Yes |
| Rolling Surface Height (in): | 1.44 in | Bead Roller Width (in): | 0.45 in |
General Specifications
| UPC: | 787405500143 | Weight: | 13.90 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 0.86 IN |
| Packaged Height: | 3.72 IN |

