System Plast Speedroll: 0.86"W X 3.72"H X 60"L Gray Aluminum - VG-688H-3.3-05
Part #:VG-688H-3.3-05
Catalog #:VG-688H-3.3-05
KEY FEATURES
- 2-Strand SpeedRoll
- A wider roller guide with low friction rollers.
- Easy mounting using the included VG-1568-02 t-bolts.
- Great for polywrapped containers or PET.
- Aluminum channel.
- FDA compliant engineered plastic polymer pins.
- Gray acetal rollers.
- 20 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pins Material: | PBT Poly | Max Temp (°F): | 180 °F |
| Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt | Surface Guide Material: | Acetal |
| Profile: | Speedroll | Height (in): | 3.72 in |
| Minimum Bend Radius: | 20 | Width (in): | 0.86 in |
| Product Type: | Aluminum Channel Speed RAIL | Color: | Grey |
| Product Group: | Bead and Roller Guides | Product Line: | Guide Products |
| Length (in): | 60 in | Material: | Aluminum |
| Height (mm): | 94.5 mm | Width (mm): | 21.8 mm |
| Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) | Measurement System: | Imperial |
| Modifiable: | Allows for field Modification | Design: | Roller Rail-Double Strand |
| Rail Size: | 3.3 | Maximum Deflection 36 in. Length: | 0.019 |
| Maximum Deflection 24 in. Length: | 0.006 | Bead Roller Width (in): | 0.45 in |
| FDA Compliant: | Yes | Rolling Surface Height (in): | 1.44 in |
General Specifications
| UPC: | 787405500099 | Weight: | 6.95 LB |
| Packaged Length: | 60.00 IN | Packaged Width: | 0.86 IN |
| Packaged Height: | 3.72 IN |

