System Plast Speedroll: 1.1"W X 1.9"H X 120"L Gray Aluminum - VG-688-1.4-10
Part #:VG-688-1.4-10
Catalog #:VG-688-1.4-10
KEY FEATURES
- SpeedRoll Lane Divider
- Low friction 2-sided roller lane divider.
- Easy mounting using the included VG-1568-02 t-bolts.
- Great for polywrapped containers or PET.
- Aluminum channel.
- FDA compliant engineered plastic polymer pins.
- Gray acetal rollers.
- 24 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt | Surface Guide Material: | Acetal |
| Pins Material: | PBT Poly | Max Temp (°F): | 180 °F |
| Product Line: | Guide Products | Width (mm): | 27.9 mm |
| Color: | Grey | Height (mm): | 48.3 mm |
| Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) | Measurement System: | Imperial |
| Material: | Aluminum | Product Type: | Aluminum Channel Speed RAIL |
| Minimum Bend Radius: | 24 | Height (in): | 1.9 in |
| Length (in): | 120 in | Width (in): | 1.1 in |
| Product Group: | Bead and Roller Guides | Profile: | Speedroll |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405499690 | Weight: | 10.84 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 1.90 IN |

