System Plast Speedroll: 1.1"W X 3.72"H X 120"L Gray Aluminum - VG-688-3.3-10
Part #:VG-688-3.3-10
Catalog #:VG-688-3.3-10
KEY FEATURES
- 2-Strand SpeedRoll Lane Divider
- Low friction 2-sided roller lane divider.
- Easy mounting using the included VG-1568-02 t-bolts.
- Great for polywrapped containers or PET.
- Aluminum channel.
- FDA compliant engineered plastic polymer pins.
- Gray acetal rollers.
- 24 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Surface Guide Material: | Acetal | Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt |
| Max Temp (°F): | 180 °F | Pins Material: | PBT Poly |
| Length (in): | 120 in | Product Group: | Bead and Roller Guides |
| Measurement System: | Imperial | Product Line: | Guide Products |
| Height (in): | 3.72 in | Height (mm): | 94.5 mm |
| Profile: | Speedroll | Material: | Aluminum |
| Minimum Bend Radius: | 24 | Product Type: | Aluminum Channel Speed RAIL |
| Color: | Grey | Width (mm): | 27.9 mm |
| Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) | Width (in): | 1.1 in |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405499799 | Weight: | 18.60 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 3.72 IN |

