System Plast Speedroll: 1.1"W X 3.72"H X 60"L Gray Aluminum - VG-688-3.3-05
Part #:VG-688-3.3-05
Catalog #:VG-688-3.3-05
KEY FEATURES
- 2-Strand SpeedRoll Lane Divider
- Low friction 2-sided roller lane divider.
- Easy mounting using the included VG-1568-02 t-bolts.
- Great for polywrapped containers or PET.
- Aluminum channel.
- FDA compliant engineered plastic polymer pins.
- Gray acetal rollers.
- 24 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Hardware: | 5/16" T-Head Bolt or Carriage Bolt | Pins Material: | PBT Poly |
| Surface Guide Material: | Acetal | Max Temp (°F): | 180 °F |
| Height (mm): | 94.5 mm | Measurement System: | Imperial |
| Color: | Grey | Width (in): | 1.1 in |
| Length (in): | 60 in | Product Group: | Bead and Roller Guides |
| Minimum Bend Radius: | 24 | Profile: | Speedroll |
| Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) | Height (in): | 3.72 in |
| Product Type: | Aluminum Channel Speed RAIL | Width (mm): | 27.9 mm |
| Material: | Aluminum | Product Line: | Guide Products |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405499744 | Weight: | 9.30 LB |
| Packaged Length: | 60.00 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 3.72 IN |

