System Plast SpeedSet Cartridge, 3/8 Tap,~3" Sleeve, 1-1/2" Travel - VG-Q-03-15-38
Part #:VG-Q-03-15-38
Catalog #:VG-Q-03-15-38
KEY FEATURES
- SpeedSet cartridges solve conveyor line change problems quickly.
- Used for preset conveyor guide rail adjustability that is fast and accurate without the need for tools.
- Accurate adjustments due to the innovative positioning spacer design.
- SpeedSet cartridge rod sleeve must be firmly held in position for proper operation.
- Includes one QPC spacer.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Product Type: | SpeedSet (Cartridge) |
| Product Group: | Side Guide Brackets and Accessories | Measurement System: | Imperial |
| Component Series: | VG-Q-03 | Base Diameter (in): | 0 in |
| Sleeve Length (in): | 5 in | Thread (in): | 0.375 in |
| Product Line: | Conveying Components | Adjustment Range (in): | 0-1.5 in |
| Rod Diameter (in): | 0.75 in |
General Specifications
| UPC: | 787405515437 | Weight: | 0.99 LB |
| Packaged Length: | 6.32 IN | Packaged Width: | 1.95 IN |
| Packaged Height: | 2.30 IN |

