System Plast SpeedSet Fixed Bracket, 3/8, 3" Sleeve,~1-1/2" Travel - VG-210Q-03-15-38
Part #:VG-210Q-03-15-38
Catalog #:VG-210Q-03-15-38
KEY FEATURES
- Fixed SpeedSet brackets.
- Used for straight running conveyors and allows only in and out adjustments at a right angle to the conveyor.
- SpeedSet brackets offer preset conveyor guide rail adjustments that are fast and accurate without the need of tools.
- Polyamide bracket.
- Stainless steel rod and spring assembly.
- PVC push knob.
- Includes one QPC spacer.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Product Group: | Side Guide Brackets and Accessories |
| Thread (in): | 0.375 in | Rod Center to Top of Slot: | 3 |
| Base Diameter (in): | 0 in | Product Type: | SpeedSet (Polyamide Bracket) |
| Measurement System: | Imperial | Sleeve Length (in): | 3 in |
| Component Series: | VG-210Q | Product Line: | Conveying Components |
| Straight/Swivel: | Straight | Rod Diameter (in): | 0.75 in |
| Adjustment Range (in): | 0-1.5 in |
General Specifications
| UPC: | 787405171565 | Weight: | 1.12 LB |

