System Plast SpeedSet Fixed Bracket, 5/16,~3" Sleeve, 1.0" Travel - VG-221Q-03-10-516
Part #:VG-221Q-03-10-516
Catalog #:VG-221Q-03-10-516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sleeve Length (in): | 3 in | Thread (in): | 5/16 in |
| Component Series: | VG-221Q | Product Group: | Side Guide Brackets and Accessories |
| Straight/Swivel: | Fixed | Version: | Fixed SpeedSet Bracket |
| Measurement System: | Imperial | Travel (in): | 0-1" in |
| Material: | POLYMAMIDE | Rod Center to Top of Slot: | 3.55 |
| Product Line: | Conveying Components | Product Type: | SpeedSet (POLAYMIDE Bracket) |
| Adjustment Range (in): | 0-1 in | Tab/Hardware Size (in): | 0.31 in |
| Rod Diameter (in): | .75 in |
General Specifications
| UPC: | 787405537286 | Weight: | 1.43 LB |

