System Plast SpeedSet Fixed Bracket, 5/16, 5" Sleeve,~2-1/2" Travel - VG-221Q-05-25-516
Part #:VG-221Q-05-25-516
Catalog #:VG-221Q-05-25-516
KEY FEATURES
- Fixed SpeedSet brackets.
- Heavy duty guide rail bracket with longer slots to allow for mounting bolt centers up to 3 inches.
- Used for straight running conveyors and allows only in and out adjustments at a right angle to the conveyor.
- SpeedSet brackets offer preset conveyor guide rail adjustments that are fast and accurate without the need of tools.
- Polyamide bracket.
- Stainless steel rod and spring assembly.
- PVC push knob.
- Includes one QPC spacer.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Thread (in): | 0.3125 in |
| Product Line: | Conveying Components | Sleeve Length (in): | 5 in |
| Product Type: | SpeedSet (Polyamide Bracket) | Component Series: | VG-221Q |
| Measurement System: | Imperial | Straight/Swivel: | Straight |
| Rod Center to Top of Slot: | 4 | Product Group: | Side Guide Brackets and Accessories |
| Rod Diameter (in): | 0.75 in | Adjustment Range (in): | 0-2.5 in |
General Specifications
| UPC: | 787405175907 | Weight: | 1.72 LB |

