System Plast SpeedSet Fixed Bracket, SS, 5/16,~Rotating with Nut, 5" Sleeve, 1" Travel - VG-213RQ-05-10-516
Part #:VG-213RQ-05-10-516
Catalog #:VG-213RQ-05-10-516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Straight/Swivel: | Swivel | Thread (in): | 5/16 in |
| Rod Center to Top of Slot: | 2.34 | Product Type: | SpeedSet (Post Bracket) |
| Sleeve Length (in): | 5 in | Travel (in): | 0-1.5" in |
| Material: | Stainless Steel | Product Group: | Side Guide Brackets and Accessories |
| Measurement System: | Imperial | Component Series: | VG-213RQ |
| Version: | Swivel Top SpeedSet Brackets | Product Line: | Conveying Components |
| Rod Diameter (in): | .75 in | Tab/Hardware Size (in): | 0.31 in |
| Adjustment Range (in): | 0-1.5 in |
General Specifications
| UPC: | 787405486867 | Weight: | 1.55 LB |

