System Plast SpeedSet Fixed Bracket, SS, 5/16,~Rotating with Nut, 5" Sleeve, 2.5" Travel - VG-213RQ-05-25-516
Part #:VG-213RQ-05-25-516
Catalog #:VG-213RQ-05-25-516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Measurement System: | Imperial | Material: | Stainless Steel |
| Version: | Swivel Top SpeedSet Brackets | Product Line: | Conveying Components |
| Thread (in): | 5/16 in | Straight/Swivel: | Swivel |
| Component Series: | VG-213RQ | Rod Center to Top of Slot: | 2.34 |
| Travel (in): | 0-2.5" in | Sleeve Length (in): | 5 in |
| Product Type: | SpeedSet (Metal Bracket) | Product Group: | Side Guide Brackets and Accessories |
| Adjustment Range (in): | 0-2.5 in | Rod Diameter (in): | .75 in |
| Tab/Hardware Size (in): | 0.31 in |
General Specifications
| UPC: | 787405486904 | Weight: | 1.65 LB |

