System Plast SpeedSet Fixed SS Bracket,~5/16, 5" Sleeve, 2-1/2" Travel - VG-213Q-05-25-516
Part #:VG-213Q-05-25-516
Catalog #:VG-213Q-05-25-516
KEY FEATURES
- Fixed stainless steel SpeedSet Bracket
- Used for straight running conveyors and allows only in and out adjustments at a right angle to the conveyor.
- SpeedSet brackets offer preset conveyor guide rail adjustments that are fast and accurate without the need of tools.
- Stainless steel bracket, rod, and spring assembly.
- PVC push knob.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | SpeedSet Metal Brackets |
| Tapped Rod Thread: | 0.3125 | Version: | Fixed SpeedSet Brackets |
| Straight/Swivel: | Straight | Sleeve Length (in): | 5 in |
| Product Type: | SpeedSet (Metal Bracket) | Product Group: | Side Guide Brackets and Accessories |
| Rod Center to Top of Slot: | 3.07 | Base Diameter (in): | 0 in |
| Component Series: | VG-213 | Measurement System: | Imperial |
| Thread (in): | 0.3125 in | Product Line: | Conveying Components |
| Adjustment Range (in): | 0-2½ in |
General Specifications
| UPC: | 787405486621 | Weight: | 1.46 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 11.05 IN |
| Packaged Height: | 2.15 IN |

