System Plast SpeedSet Fixed SS Bracket, 5/16,~with Nut, 5" Sleeve, 2-1/2" Travel - VG-223Q-05-25-516
Part #:VG-223Q-05-25-516
Catalog #:VG-223Q-05-25-516
KEY FEATURES
- Heavy duty fixed stainless steel SpeedSet Bracket
- Used for straight running conveyors and allows only in and out adjustments at a right angle to the conveyor.
- SpeedSet brackets offer preset conveyor guide rail adjustments that are fast and accurate without the need of tools.
- Stainless steel bracket, rod, and spring assembly.
- PVC push knob.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Version: | Fixed SpeedSet Brackets |
| Tapped Rod Thread: | 5/16 | Type: | SpeedSet Metal Brackets |
| Product Line: | Conveying Components | Straight/Swivel: | Swivel |
| Thread (in): | 5/16 in | Product Type: | SpeedSet (Metal Bracket) |
| Rod Center to Top of Slot: | 4.26 | Measurement System: | Imperial |
| Sleeve Length (in): | 2 in | Product Group: | Side Guide Brackets and Accessories |
| Component Series: | VG-223 | Adjustment Range (in): | 0-2½" in |
General Specifications
| UPC: | 787405487765 | Weight: | 1.83 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 2.55 IN | HTC: | 7326.19.0080 |
| Country of Origin: | United States of America |

