System Plast SpeedSet Positioning Collar- Green- 20mm - VG-QSC-20M
Part #:VG-QSC-20M
Catalog #:VG-QSC-20M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYPROPYLENE | Color: | Green |
| Base Diameter (in): | 0 in | Measurement System: | Universal |
| Product Type: | SpeedSet (Spacer) | Component Series: | VG-QSC |
| Length (in): | 0.79 in | Product Group: | Side Guide Brackets and Accessories |
| Product Line: | Conveying Components | Rod Diameter (in): | 0.75 in |
General Specifications
| UPC: | 787405515789 | Weight: | 0.05 LB |
| Packaged Length: | 5.05 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 1.25 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

