System Plast Speedset Post Bracket 5/16" Tab/Hdw, 3.5",~5" Slv, 2.5" Trvl, 5/16" Tap - VG-211QT5-35-05-25-516
Part #:VG-211QT5-35-05-25-516
Catalog #:VG-211QT5-35-05-25-516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | SpeedSet (Cartridget) | Measurement System: | Imperial |
| Travel (in): | 0-2.5" in | Height (in): | 3.5 in |
| Sleeve Length (in): | 5 in | Product Group: | Side Guide Brackets and Accessories |
| Thread (in): | 3/8 in | Component Series: | VG-211QT |
| Product Line: | Conveying Components | Material: | Stainless Steel |
| Straight/Swivel: | Fixed | Rod Center to Top of Slot: | 3.5 |
| Version: | Speedset Brackets | Rod Diameter (in): | .75 in |
| Tab/Hardware Size (in): | 0.31 in | Adjustment Range (in): | 0-2.5 in |
General Specifications
| UPC: | 787405486225 | Weight: | 1.40 LB |
| HTC: | 3926.90.9995 | Country of Origin: | United States of America |

