System Plast SPEEDSET POST BRKT 3/8"HDW,2.5"HT,5"SLV, 2.5"TRVL,5/16"TAP - BRACKET,POST,SPDSET,3/8
Part #:VG-211Q-3-25-05-25-516
Catalog #:BRACKET,POST,SPDSET,3/8
KEY FEATURES
- SpeedSet post brackets.
- Combines the strength and appearance of post brackets with the innovative features of SpeedSet and can be used in combination with VG-205 or VG-245 angle brackets.
- SpeedSet brackets offer preset conveyor guide rail adjustments that are fast and accurate without the need of tools.
- Includes one QPC spacer.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Group: | Side Guide Brackets and Accessories | Product Line: | Conveying Components |
| Straight/Swivel: | Swivel | Product Type: | SpeedSet (Post Bracket) |
| Component Series: | VG-211Q | Travel (in): | 0-2.5 in |
| Height (in): | 2.5 in | Measurement System: | Imperial |
| Sleeve Length (in): | 5 in | Base Diameter (in): | 0 in |
| Material: | Stainless Steel | Thread (in): | 0.3125 in |
| Rod Center to Top of Slot: | 2.5 | Rod Diameter (in): | 0.75 in |
| Tab/Hardware Size (in): | 0.31 in |
General Specifications
| UPC: | 787405485341 | Weight: | 1.10 LB |

