System Plast SpeedSet Post Brkt 3/8"Hdw,3.5"Ht,3"Slv,1.5"Trvl,3/8"Tap - VG-211Q-3-35-03-15-38
Part #:VG-211Q-3-35-03-15-38
Catalog #:VG-211Q-3-35-03-15-38
KEY FEATURES
- SpeedSet post brackets.
- Combines the strength and appearance of post brackets with the innovative features of SpeedSet and can be used in combination with VG-205 or VG-245 angle brackets.
- SpeedSet brackets offer preset conveyor guide rail adjustments that are fast and accurate without the need of tools.
- Includes one QPC spacer.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Base Diameter (in): | 0 in | Measurement System: | Imperial |
| Thread (in): | 0.375 in | Material: | Stainless Steel |
| Product Group: | Side Guide Brackets and Accessories | Height (in): | 3.5 in |
| Component Series: | VG-211Q | Product Type: | SpeedSet (Post Bracket) |
| Sleeve Length (in): | 3 in | Travel (in): | 0-1.5 in |
| Product Line: | Conveying Components | Straight/Swivel: | Swivel |
| Rod Center to Top of Slot: | 3.5 | Rod Diameter (in): | 0.75 in |
| Tab/Hardware Size (in): | 0.38 in |
General Specifications
| UPC: | 787405173569 | Weight: | 1.30 LB |

