System Plast Speedset Post Brkt 3/8" Hdw, 3.5" Ht,~3" Slv, 1.5 Trvl, 5/16" Tap - VG-211Q-3-35-03-15-516
Part #:VG-211Q-3-35-03-15-516
Catalog #:VG-211Q-3-35-03-15-516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Conveying Components | Material: | Stainless Steel |
| Sleeve Length (in): | 3 in | Product Type: | SpeedSet (Post Brackets) |
| Straight/Swivel: | Straight | Product Group: | Side Guide Brackets and Accessories |
| Component Series: | VG-211Q | Measurement System: | Imperial |
| Version: | Swivel Top SpeedSet Brackets | Thread (in): | 5/16 in |
| Rod Center to Top of Slot: | 3.5 | Travel (in): | 0-1.5" in |
| Tab/Hardware Size (in): | 0.38 in | Adjustment Range (in): | 0-1.5 in |
| Rod Diameter (in): | .75 in |
General Specifications
| UPC: | 787405173576 | Weight: | 1.30 LB |

