System Plast SpeedSet Post Brkt 5/16"Hdw,3.5"Ht,5"Slv,2.5"Trvl,5/16"Tap - VG-211Q-5-35-05-25-516
Part #:VG-211Q-5-35-05-25-516
Catalog #:VG-211Q-5-35-05-25-516
KEY FEATURES
- SpeedSet post brackets.
- Combines the strength and appearance of post brackets with the innovative features of SpeedSet and can be used in combination with VG-205 or VG-245 angle brackets.
- SpeedSet brackets offer preset conveyor guide rail adjustments that are fast and accurate without the need of tools.
- Includes one QPC spacer.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Measurement System: | Imperial | Product Type: | SpeedSet (Post Bracket) |
| Sleeve Length (in): | 5 in | Component Series: | VG-211Q |
| Height (in): | 3.5 in | Base Diameter (in): | 0 in |
| Product Line: | Conveying Components | Thread (in): | 0.3125 in |
| Rod Center to Top of Slot: | 3.5 | Straight/Swivel: | Swivel |
| Material: | Stainless Steel | Product Group: | Side Guide Brackets and Accessories |
| Travel (in): | 0-2.5 in | Rod Diameter (in): | 0.75 in |
| Tab/Hardware Size (in): | 0.31 in |
General Specifications
| UPC: | 787405485679 | Weight: | 1.40 LB |

