System Plast SpeedSet Spacing Block, 1.5" - VG-QSB-1.5
Part #:VG-QSB-1.5
Catalog #:VG-QSB-1.5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Color: | Grey | Material: | PVC |
| Product Type: | SpeedSet (Spacer) | Product Group: | Side Guide Brackets and Accessories |
| Component Series: | VG-QSB | Product Line: | Conveying Components |
| Measurement System: | Universal | Length (in): | 1.5 in |
| Rod Diameter (in): | 0.75 in |
General Specifications
| UPC: | 787405515697 | Weight: | 0.03 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 1.25 IN |

