System Plast SpeedSet Swivel Bracket, 3/8, 5" Sleeve,~2-1/2" Travel - VG-203Q-05-25-38
Part #:VG-203Q-05-25-38
Catalog #:VG-203Q-05-25-38
KEY FEATURES
- Swivel top SpeedSet brackets.
- Required for curves, lange changes, and combiner areas.
- Allows in and out adjustment of the rails at any angle relative to the conveyor.
- SpeedSet brackets offer preset conveyor guide rail adjustments that are fast and accurate without the need of tools.
- Polyamide bracket.
- Stainless steel rod and spring assembly.
- PVC push knob.
- Includes one QPC spacer.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Product Line: | Conveying Components |
| Rod Center to Top of Slot: | 3.45 | Measurement System: | Imperial |
| Thread (in): | 0.375 in | Straight/Swivel: | Swivel |
| Product Type: | SpeedSet (Polyamide Bracket) | Product Group: | Side Guide Brackets and Accessories |
| Component Series: | VG-203Q | Sleeve Length (in): | 5 in |
| Adjustment Range (in): | 0-2.5 in | Rod Diameter (in): | 0.75 in |
General Specifications
| UPC: | 787405170353 | Weight: | 1.63 LB |

