System Plast SpeedSet Swivel Bracket, 5/16,~1" Sleeve, 3" Travel - VG-202Q-03-10-516
Part #:VG-202Q-03-10-516
Catalog #:VG-202Q-03-10-516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Group: | Side Guide Brackets and Accessories | Product Line: | Conveying Components |
| Straight/Swivel: | Swivel | Thread (in): | 5/16 in |
| Measurement System: | Imperial | Sleeve Length (in): | 3 in |
| Component Series: | VG-202Q | Rod Center to Top of Slot: | 2.54 |
| Material: | POLYMAMIDE | Version: | Swivel Top SpeedSet Brackets |
| Travel (in): | 0-1 in | Product Type: | SpeedSet (POLYAMIDE Bracket) |
| Tab/Hardware Size (in): | 0.31 in | Rod Diameter (in): | .75 in |
| Adjustment Range (in): | 0-1 in |
General Specifications
| UPC: | 787405484009 | Weight: | 1.00 LB |
| HTC: | 3926.90.9995 | Country of Origin: | United States of America |

