System Plast SpeedSet Swivel Bracket, 5/16,~2" Sleeve, 1" Travel - VG-202Q-02-10-516
Part #:VG-202Q-02-10-516
Catalog #:VG-202Q-02-10-516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Conveying Components | Version: | Swivel Top SpeedSet Brackets |
| Product Group: | Side Guide Brackets and Accessories | Sleeve Length (in): | 2 in |
| Thread (in): | 5/16 in | Product Type: | SpeedSet (POLAYMIDE Bracket) |
| Travel (in): | 0-1" in | Measurement System: | Imperial |
| Component Series: | VG-202Q | Straight/Swivel: | Swivel |
| Material: | POLYMAMIDE | Rod Center to Top of Slot: | 2.54 |
| Adjustment Range (in): | 0-1 in | Tab/Hardware Size (in): | 0.31 in |
| Rod Diameter (in): | .75 in |
General Specifications
| UPC: | 787405483989 | Weight: | 1.00 LB |
| HTC: | 3926.90.9995 | Country of Origin: | United States of America |

