System Plast SpeedSet Swivel Bracket, 5/16, 2" Sleeve, - VG-202Q-02-25-516
Part #:VG-202Q-02-25-516
Catalog #:VG-202Q-02-25-516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | SpeedSet (POLYAMIDE Bracket) | Component Series: | VG-202Q |
| Material: | POLYMAMIDE | Measurement System: | Imperial |
| Version: | Swivel Top SpeedSet Brackets | Product Group: | Side Guide Brackets and Accessories |
| Travel (in): | 0-2.5" in | Straight/Swivel: | Swivel |
| Sleeve Length (in): | 2 in | Rod Center to Top of Slot: | 2.54 |
| Thread (in): | 5/16 in | Product Line: | Conveying Components |
| Adjustment Range (in): | 0-2.5 in | Tab/Hardware Size (in): | 0.31 in |
| Rod Diameter (in): | .75 in |
General Specifications
| UPC: | 726166263201 | Weight: | 1.07 LB |
| HTC: | 8431.39.0010 | Country of Origin: | United States of America |

