System Plast SpeedSet Swivel Bracket, 5/16, 3" Sleeve,~1-1/2" Travel - VG-202Q-03-15-516
Part #:VG-202Q-03-15-516
Catalog #:VG-202Q-03-15-516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Travel (in): | 0-1.5 in | Rod Center to Top of Slot: | 2.54 |
| Product Group: | Side Guide Brackets and Accessories | Straight/Swivel: | Swivel |
| Sleeve Length (in): | 3 in | Material: | POLYMAMIDE |
| Version: | Swivel Top SpeedSet Brackets | Component Series: | VG-202Q |
| Product Line: | Conveying Components | Product Type: | SpeedSet (POLYAMIDE Bracket) |
| Measurement System: | Imperial | Thread (in): | 5/16 in |
| Rod Diameter (in): | .75 in | Tab/Hardware Size (in): | 0.31 in |
| Adjustment Range (in): | 0-1.5 in |
General Specifications
| UPC: | 787405169654 | Weight: | 1.06 LB |
| HTC: | 8431.39.0010 | Country of Origin: | United States of America |

