System Plast SpeedSet Swivel Bracket, 5/16,~3" Sleeve, 1" Travel - VG-203Q-03-10-516
Part #:VG-203Q-03-10-516
Catalog #:VG-203Q-03-10-516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | SpeedSet (POLAYMIDE Bracket) | Component Series: | VG-203Q |
| Thread (in): | 5/16 in | Rod Center to Top of Slot: | 2.76 |
| Measurement System: | Imperial | Material: | POLYMAMIDE |
| Product Group: | Side Guide Brackets and Accessories | Product Line: | Conveying Components |
| Travel (in): | 0-1" in | Straight/Swivel: | Swivel |
| Sleeve Length (in): | 3 in | Version: | Swivel Top SpeedSet Brackets |
| Tab/Hardware Size (in): | 0.31 in | Adjustment Range (in): | 0-1 in |
| Rod Diameter (in): | .75 in |
General Specifications
| UPC: | 787405484337 | Weight: | 1.12 LB |

