System Plast SpeedSet Swivel Bracket, 5/16,~5" Sleeve, 1" Travel - VG-202Q-05-10-516
Part #:VG-202Q-05-10-516
Catalog #:VG-202Q-05-10-516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Rod Center to Top of Slot: | 2.54 | Travel (in): | 0-1 in |
| Straight/Swivel: | Swivel | Component Series: | VG-202Q |
| Thread (in): | 5/16 in | Product Group: | Side Guide Brackets and Accessories |
| Product Line: | Conveying Components | Product Type: | SpeedSet (Post Bracket) |
| Sleeve Length (in): | 5 in | Material: | POLYMAMIDE |
| Measurement System: | Imperial | Version: | Swivel Top SpeedSet Brackets |
| Rod Diameter (in): | .75 in | Adjustment Range (in): | 0-1 in |
| Tab/Hardware Size (in): | 0.31 in |
General Specifications
| UPC: | 787405484016 | Weight: | 1.20 LB |
| HTC: | 3926.90.9995 | Country of Origin: | United States of America |

