System Plast SpeedSet Swivel Bracket, 5/16, 5" Sleeve,~2-1/2" Travel - VG-203Q-05-25-516
Part #:VG-203Q-05-25-516
Catalog #:VG-203Q-05-25-516
KEY FEATURES
- Swivel top SpeedSet brackets.
- Required for curves, lange changes, and combiner areas.
- Allows in and out adjustment of the rails at any angle relative to the conveyor.
- SpeedSet brackets offer preset conveyor guide rail adjustments that are fast and accurate without the need of tools.
- Polyamide bracket.
- Stainless steel rod and spring assembly.
- PVC push knob.
- Includes one QPC spacer.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Sleeve Length (in): | 5 in |
| Product Line: | Conveying Components | Measurement System: | Imperial |
| Product Group: | Side Guide Brackets and Accessories | Product Type: | SpeedSet (Polyamide Bracket) |
| Rod Center to Top of Slot: | 3.45 | Straight/Swivel: | Swivel |
| Thread (in): | 0.3125 in | Component Series: | VG-203Q |
| Adjustment Range (in): | 0-2.5 in | Rod Diameter (in): | 0.75 in |
General Specifications
| UPC: | 787405170360 | Weight: | 1.62 LB |

