System Plast Splice Kit, Hex Head Bolt - VG-117-H50125
Part #:VG-117-H50125
Catalog #:VG-117-H50125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Fastener: | Hex head bolt | Series: | VG-117 |
| Material: | ZINC PLATED STEEL | Compatibility: | 3" Alum. Bead Rail (pg 275) |
| Product Line: | Conveying Components | Product Group: | Side Guide Solutions |
| Measurement System: | Universal | Component Series: | VG-117 |
| Length (in): | 5 in | Width (in): | 1.25 in |
| Product Type: | Beadrail and Speedrail Accessories | Base Diameter (in): | 0 in |
General Specifications
| UPC: | 787405483521 | Weight: | 0.46 LB |

