System Plast Splice Sleeve- Stainless Steel- 3" - VG-013-03
Part #:VG-013-03
Catalog #:VG-013-03
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | VG-013 | Material: | Stainless Steel |
| Product Type: | Rail Clamp (Splice) | Measurement System: | Universal |
| Product Line: | Conveying Components | Product Group: | Side Guide Solutions |
| Length (in): | 3 in | Component Series: | VG-013 |
General Specifications
| UPC: | 787405033344 | Weight: | 0.10 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 0.86 IN |
| Packaged Height: | 0.47 IN |

